BRYANT
Image of GFRST15ALB Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, With Alarm, Almond
Discontinued

Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, With Alarm, Almond

Brand: Bryant

Catalog ID: GFRST15ALB

Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, With Alarm, Almond

  • Self Test
  • Commercial Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

General

Catalog Number

GFRST15ALB

Color

Almond

Style

Alarm

Type

Standard

UPC

883778228001

Electrical Ratings

Amperage Rating

15 A

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10