Image of GFST82GYIG Power Protection Products, GFCI Receptacles, Self Test, IG, Tamper and Weather Resistant, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R
Image of GFST82GYIG Power Protection Products, GFCI Receptacles, Self Test, IG, Tamper and Weather Resistant, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

Power Protection Products, GFCI Receptacles, Self Test, IG, Tamper and Weather Resistant, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

Brand:

Bryant

Catalog ID:

GFST82GYIG

Power Protection Products, GFCI Receptacles, Self Test, IG, Tamper and Weather Resistant, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray

  • Self Test
  • IG
  • Tamper and Weather Resistant
  • Hospital Grade
  • 15A 125V

Product details

General

Catalog Number

GFST82GYIG

Color

Gray

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Tamper-Resistant, Weather Resistant

Type

Heavy Duty

UPC

781786150447

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads