BRYANT
Image of GFST82ALTR Power Protection Products, GFCI Receptacles, Self Test, Tamper and Weather Resistant, Hospital Grade, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R
Discontinued

Power Protection Products, GFCI Receptacles, Self Test, Tamper and Weather Resistant, Hospital Grade, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R

Brand: Bryant

Catalog ID: GFST82ALTR

Power Protection Products, GFCI Receptacles, Self Test, Tamper and Weather Resistant, Hospital Grade, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Almond

  • Self Test
  • Tamper and Weather Resistant
  • Hospital Grade
  • 15A 125V
  • 2-Pole 3- Wire Grounding

General

Catalog Number

GFST82ALTR

Color

Almond

Number Of Poles

2-Pole

Style

Tamper-Resistant, Weather Resistant

Type

Heavy Duty

UPC

781786150263

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10