BRYANT
Image of GFST82LATR Power Protection Products, GFCI Receptacles, Self Test, Tamper Resistant, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond
Discontinued

Power Protection Products, GFCI Receptacles, Self Test, Tamper Resistant, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond

Brand: Bryant

Catalog ID: GFST82LATR

Power Protection Products, GFCI Receptacles, Self Test, Tamper Resistant, Hospital Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond

  • Self Test
  • Tamper Resistant
  • Hospital Grade
  • 15A 125V
  • 2-Pole 3-Wire Grounding

General

Catalog Number

GFST82LATR

Color

Light Almond

Number Of Poles

2-Pole

Style

Tamper-Resistant, Weather Resistant

Type

Heavy Duty

UPC

781786150317

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10