Image of RL122 PULL CHAIN 6A 125V L1/L2/L3/OFF
Image of RL122 PULL CHAIN 6A 125V L1/L2/L3/OFF

PULL CHAIN 6A 125V L1/L2/L3/OFF

Brand: Bryant

Catalog ID: RL122

PULL CHAIN 6A 125V L1/L2/L3/OFF

PULL CHAIN 6A 125V L1/L2/L3/OFF

General

Catalog Number

RL122

Series

Lampholder Accessories

Type

Lamp Switches

UPC

883778304200

Dimensions

Weight

0.05 lb

Logistics

Carton Quantity

10