Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, .75-.99" Cable Range
Image of PA075 Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, .75-.99" Cable Range
Image of PA075 Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, .75-.99" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, .75-.99" Cable Range

Brand: Bryant

Catalog ID: PA075

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, .75-.99" Cable Range

  • Light Duty
  • Flexible Eye
  • .75-.99" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

4,000 lbs

Catalog Number

PA075

Construction

Woven

Load Capacity

800

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Product Family

Light Duty Grip

Style

Closed Mesh, Single Weave

Type

Flexible Eye

UPC

781786280489

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75-.99" (1.90-2.51)

Cable Specification

UL Listed Circuit Wire

Force Related

Approx Breaking Strength

4,000 lbs

Load Capacity

800

Logistics

Carton Quantity

10