Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 2.50-2.99" Cable Range
Image of PA250 Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 2.50-2.99" Cable Range
Image of PA250 Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 2.50-2.99" Cable Range

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 2.50-2.99" Cable Range

Brand: Bryant

Catalog ID: PA250

Bryant Wire and Cable Management, Pulling Grip, Light Duty, Flexible Eye, 2.50-2.99" Cable Range

  • Light Duty
  • Flexible Eye
  • 2.50-2.99" Cable Range

Standard Product

General

Application

General Cable Pulling

Approx Breaking Strength

10,600 lbs

Catalog Number

PA250

Construction

Woven

Load Capacity

2120

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Bryant

Product Family

Light Duty Grip

Style

Closed Mesh, Single Weave

Type

Flexible Eye

UPC

781786280601

Conductor Related

Cable Diameter Range

2.50 in-2.99 in

Cable Size

2.50-2.99" (6.35-7.59)

Cable Specification

UL Listed Circuit Wire

Force Related

Approx Breaking Strength

10,600 lbs

Load Capacity

2120