

Brand: Bryant
Catalog ID: SSR175
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
7,600 lbs
Catalog Number
SSR175
Construction
Woven
Load Capacity
1520
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Product Family
Slack Grip
Style
Split Mesh, Rod Closing, Single Weave
Type
Offset Eye
UPC
781786271807
Cable Diameter Range
1.75 in-1.99 in
Cable Size
1.75-1.99" (4.44-5.05)
Cable Specification
UL Listed Circuit Wire
Approx Breaking Strength
7,600 lbs
Load Capacity
1520