

Brand: Bryant
Catalog ID: PH062
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
5,600 lbs
Catalog Number
PH062
Construction
Woven
Load Capacity
1120
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Product Family
Underground T-Type
Style
Closed Mesh, Double Weave
Type
Flexible Eye, Short Length
UPC
781786280281
Cable Diameter Range
0.62 in-0.74 in
Cable Size
.62-74" (1.57-1.88)
Cable Specification
UL Listed Circuit Wire
Approx Breaking Strength
5,600 lbs
Load Capacity
1120