

Brand: Bryant
Catalog ID: PHS075
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
9,600 lbs
Catalog Number
PHS075
Construction
Woven
Load Capacity
1920
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Product Family
Underground K-Type
Style
Closed Mesh, Double Weave
Type
Revolving Eye, Standard Length
UPC
781786280045
Cable Diameter Range
0.75 in-0.99 in
Cable Size
.75-.99" (1.90-2.51)
Cable Specification
UL Listed Circuit Wire
Approx Breaking Strength
9,600 lbs
Load Capacity
1920