

Brand: Bryant
Catalog ID: PHS450
Standard Product
Application
General Cable Pulling
Approx Breaking Strength
48,000 lbs
Catalog Number
PHS450
Construction
Woven
Load Capacity
9600
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Bryant
Product Family
Underground K-Type
Style
Closed Mesh, Double Weave
Type
Revolving Eye, Standard Length
UPC
781786280205
Cable Diameter Range
4.50 in-4.99 in
Cable Size
4.50-4.99" (11.43-12.67)
Cable Specification
UL Listed Circuit Wire
Approx Breaking Strength
48,000 lbs
Load Capacity
9600