Image of HBL700IV RACEWAY, 1 CHAN, 10', HBL700 SER, IV
Image of HBL700IV RACEWAY, 1 CHAN, 10', HBL700 SER, IV

RACEWAY, 1 CHAN, 10', HBL700 SER, IV

Brand:

Bryant

Catalog ID:

HBL700IV

RACEWAY, 1 CHAN, 10', HBL700 SER, IV

  • Available in 5 ft. (1.5m) lengths, packed 50 ft. (15m) per carton and 10 ft. (3m) lengths, packed 100 ft. (30m) per carton
  • HBL5701C coupling furnished with each length
  • Ideal for datacom and oversized neutral applications
  • Largest single channel low profile raceway available in its class
  • Additional color options available for architects and interior designers

Product details

General

Catalog Number

HBL700IV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Series

HBL700

Style

Single Channel

Type

Base and Cover

UPC

783585257198

Dimensions

Length

10 ft

Logistics

Carton Quantity

100

Resources and downloads

Specifications