Image of SFRCOREI RCA Connector, Solder Termination, Orange Insulator, Electric Ivory Housing
Image of SFRCOREI RCA Connector, Solder Termination, Orange Insulator, Electric Ivory Housing
Discontinued

RCA Connector, Solder Termination, Orange Insulator, Electric Ivory Housing

Brand:

Bryant

Catalog ID:

SFRCOREI

RCA Connector, Solder Termination, Orange Insulator, Electric Ivory Housing

  • RCA Connector
  • Solder Termination
  • Orange Insulator
  • Electric Ivory Housing

Standard Product

Product details

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCOREI

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Orange Insulator

Temperature Rating

Per TIA

Type

RCA, Solder Terminal

UPC

662620287522

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads