BRYANT
Image of RR15EQLA RCPT DUP,15A 125V,8-HOLE QCK-PLT,LA
Discontinued

RCPT DUP,15A 125V,8-HOLE QCK-PLT,LA

Brand: Bryant

Catalog ID: RR15EQLA

RCPT DUP,15A 125V,8-HOLE QCK-PLT,LA

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Quick Thread

General

Application

Residential Receptacles

Catalog Number

RR15EQLA

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

883778301070

Electrical Ratings

Amperage Rating

15 A

Connectivity

Eight Push Wire Holes

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

5-15R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10