BRYANT
Image of USBB8200C5 RCPT HG DUP 15A 125V 5A 5V USB PORT C BR
Discontinued

RCPT HG DUP 15A 125V 5A 5V USB PORT C BR

Brand: Bryant

Catalog ID: USBB8200C5

RCPT HG DUP 15A 125V 5A 5V USB PORT C BR

Duplex

General

Catalog Number

USBB8200C5

Color

Brown

Number Of Poles

2-Pole

Style

Decorator

Type

Duplex Receptacle

UPC

781786194427

Electrical Ratings

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10