BRYANT
Image of USBB8300C5LA RCPT HG DUP 20A 125V 5A 5V USB PORT C LA
Discontinued

RCPT HG DUP 20A 125V 5A 5V USB PORT C LA

Brand: Bryant

Catalog ID: USBB8300C5LA

RCPT HG DUP 20A 125V 5A 5V USB PORT C LA

Duplex

General

Catalog Number

USBB8300C5LA

Color

Light Almond

Number Of Poles

2-Pole

Style

Decorator

Type

Duplex Receptacle

UPC

781786194526

Electrical Ratings

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10