Image of GFST82TRNL Receptacle, 15A, Com, HG, Self test, Nightlight, GFR, Brown
Image of GFST82TRNL Receptacle, 15A, Com, HG, Self test, Nightlight, GFR, Brown

Receptacle, 15A, Com, HG, Self test, Nightlight, GFR, Brown

Brand:

Bryant

Catalog ID:

GFST82TRNL

Receptacle, 15A, Com, HG, Self test, Nightlight, GFR, Brown

  • Com
  • HG
  • Self test
  • Nightlight
  • GFR

Product details

General

Catalog Number

GFST82TRNL

Color

Brown

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786151109

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads