BRYANT
Image of GFST83ALNL Receptacle, 20A, Com, HG, Self test, Nightlight, GFR, Almond
Discontinued

Receptacle, 20A, Com, HG, Self test, Nightlight, GFR, Almond

Brand: Bryant

Catalog ID: GFST83ALNL

Receptacle, 20A, Com, HG, Self test, Nightlight, GFR, Almond

  • Com
  • HG
  • Self test
  • Nightlight
  • GFR

General

Catalog Number

GFST83ALNL

Color

Almond

Number Of Poles

2-Pole

Style

Standard

Type

Heavy Duty

UPC

781786150980

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10