BRYANT
Image of USBB2BK Receptacles, 2-Port, 3A 5V DC, Black
Discontinued
Clearance

Receptacles, 2-Port, 3A 5V DC, Black

Brand: Bryant

Catalog ID: USBB2BK

Receptacles, 2-Port, 3A 5V DC, Black

  • 3A 5V DC
  • Black

General

Catalog Number

USBB2BK

Color

Black

Style

Decorator

Type

Outlet

UPC

781786145672

Electrical Ratings

Voltage Rating

5 V

Logistics

Carton Quantity

10