BRYANT
Image of USBB2W Receptacles, 2-Port, 3A 5V DC, White
Discontinued
Clearance

Receptacles, 2-Port, 3A 5V DC, White

Brand: Bryant

Catalog ID: USBB2W

Receptacles, 2-Port, 3A 5V DC, White

  • 3A 5V DC
  • White

General

Catalog Number

USBB2W

Color

White

Style

Decorator

Type

Outlet

UPC

781786145641

Electrical Ratings

Voltage Rating

5 V

Logistics

Carton Quantity

10