Image of GFST82BKNL Receptale, Ground Fault, 15A, COM, HG, Self Test, Nightlight, Black
Image of GFST82BKNL Receptale, Ground Fault, 15A, COM, HG, Self Test, Nightlight, Black

Receptale, Ground Fault, 15A, COM, HG, Self Test, Nightlight, Black

Brand:

Bryant

Catalog ID:

GFST82BKNL

Receptale, Ground Fault, 15A, COM, HG, Self Test, Nightlight, Black

  • 15A
  • COM
  • HG
  • Self Test
  • Nightlight

Product details

General

Catalog Number

GFST82BKNL

Color

Black

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Standard

Type

Heavy Duty

UPC

781786150911

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads