Image of GFST82BKTRNL Receptale, Ground Fault, 15A, COM, HG, Self Test, Nightlight, Tamper Resistant, Black
Image of GFST82BKTRNL Receptale, Ground Fault, 15A, COM, HG, Self Test, Nightlight, Tamper Resistant, Black

Receptale, Ground Fault, 15A, COM, HG, Self Test, Nightlight, Tamper Resistant, Black

Brand:

Bryant

Catalog ID:

GFST82BKTRNL

Receptale, Ground Fault, 15A, COM, HG, Self Test, Nightlight, Tamper Resistant, Black

  • 15A
  • COM
  • HG
  • Self Test
  • Nightlight

Product details

General

Catalog Number

GFST82BKTRNL

Color

Black

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786151079

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads