Image of SFRCYROW Recessed RCA Connector, Yellow Insulator, Office White Housing
Image of SFRCYROW Recessed RCA Connector, Yellow Insulator, Office White Housing
Discontinued

Recessed RCA Connector, Yellow Insulator, Office White Housing

Brand:

Bryant

Catalog ID:

SFRCYROW

Recessed RCA Connector, Yellow Insulator, Office White Housing

  • Recessed RCA Connector
  • Yellow Insulator
  • Office White Housing

Standard Product

Product details

General

Application

Snap-Fit RCA Jack, Recessed

Catalog Number

SFRCYROW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Yellow Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, Recessed

UPC

662620283562

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads