
Brand: Bryant
Catalog ID: SFSPGREI
Standard Product
Application
Snap-Fit Gold Speaker Post, Red
Catalog Number
SFSPGREI
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Red Insulator
Temperature Rating
Per TIA
Type
Speaker Post
UPC
662620848914
Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25