Image of SFSPGRGY Red Speaker Post, Snap-Fit, Gray Housing
Image of SFSPGRGY Red Speaker Post, Snap-Fit, Gray Housing
Discontinued

Red Speaker Post, Snap-Fit, Gray Housing

Brand:

Bryant

Catalog ID:

SFSPGRGY

Red Speaker Post, Snap-Fit, Gray Housing

  • Red Speaker Post
  • Snap-Fit
  • Gray Housing

Standard Product

Product details

General

Application

Snap-Fit Gold Speaker Post, Red

Catalog Number

SFSPGRGY

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Red Insulator

Temperature Rating

Per TIA

Type

Speaker Post

UPC

662620848907

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads