BRYANT
Image of RRD15EGY RESI DUP DEC RCPT 15A 125V 8 HOLE GY
Discontinued

RESI DUP DEC RCPT 15A 125V 8 HOLE GY

Brand: Bryant

Catalog ID: RRD15EGY

RESI DUP DEC RCPT 15A 125V 8 HOLE GY

  • Duplex Receptacle
  • 15A 125V 8 HOLE GY

Self Grounding

General

Application

Residential Receptacles

Catalog Number

RRD15EGY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

883778300981

Electrical Ratings

Amperage Rating

15 A

Connectivity

Eight Push Wire Holes

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Nema Rating

5-15R

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10