
Brand: Bryant
Catalog ID: RR15EW
Self Grounding- Less Ears
Application
Residential Receptacles
Catalog Number
RR15EW
Color
White
EU RoHS Indicator
Yes
Item Type
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
UPC
883778300943
Amperage Rating
15 A
Connectivity
Eight Push Wire Holes
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
1875
Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG
EU RoHS Indicator
Yes
Nema Rating
5-15R
Number Of Poles
2-Pole
Carton Quantity
10