Image of MS2004I Residential Wiring Products, Occupancy Sensor Wall Switch, Passsive Infrared Motion Sensor, Manual/Auto On, Manual Adjusting, 120/277V AC
Image of MS2004I Residential Wiring Products, Occupancy Sensor Wall Switch, Passsive Infrared Motion Sensor, Manual/Auto On, Manual Adjusting, 120/277V AC
Image of MS2004I Residential Wiring Products, Occupancy Sensor Wall Switch, Passsive Infrared Motion Sensor, Manual/Auto On, Manual Adjusting, 120/277V AC
Image of MS2004I Residential Wiring Products, Occupancy Sensor Wall Switch, Passsive Infrared Motion Sensor, Manual/Auto On, Manual Adjusting, 120/277V AC
+1
Image of MS2004I Residential Wiring Products, Occupancy Sensor Wall Switch, Passsive Infrared Motion Sensor, Manual/Auto On, Manual Adjusting, 120/277V AC

Residential Wiring Products, Occupancy Sensor Wall Switch, Passsive Infrared Motion Sensor, Manual/Auto On, Manual Adjusting, 120/277V AC

$175.34 USD

Brand:

Bryant

Catalog ID:

MS2004I

Residential Wiring Products, Occupancy Sensor Wall Switch, Passsive Infrared Motion Sensor, Manual/Auto On, Manual Adjusting, 120/277V AC, Gray, 3-Way Capable, Neutral Required

With Neutral

Product details

General

Catalog Number

MS2004I

Color

Ivory

Series

Passive Infrared

Type

Manual/Auto

UPC

781786195011

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

10

Resources and downloads