

Brand: Bryant
Catalog ID: HMQAR1
Standard Product
Catalog Number
HMQAR1
Color
Metallic
Construction
Aluminum
Item Type
Receptacle Accessories
Material
Aluminum
UPC
783585836737
Weight
0.05 lb
Voltage Rating
600V kV
Nema Rating
Non-NEMA
Carton Quantity
50