Image of HBL15FBN Single Pole Products, Female Plug, 150A 600V AC/DC Max, Brown
Image of HBL15FBN Single Pole Products, Female Plug, 150A 600V AC/DC Max, Brown

Single Pole Products, Female Plug, 150A 600V AC/DC Max, Brown

Brand:

Bryant

Catalog ID:

HBL15FBN

Single Pole Products, Female Plug, 150A 600V AC/DC Max, Brown

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • 150A 600V AC/DC Max
  • Brown

Product details

General

Catalog Number

HBL15FBN

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Series

Series 15

Style

Female

Type

Plugs

UPC

783585473048

Electrical Ratings

Amperage Rating

150 A

Current / Amperage Rating

150 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

25

Resources and downloads