Image of HBL400FGY Single Pole Products, Female Plug, 300/400A 600V AC/DC, Gray
Image of HBL400FGY Single Pole Products, Female Plug, 300/400A 600V AC/DC, Gray

Single Pole Products, Female Plug, 300/400A 600V AC/DC, Gray

Brand:

Bryant

Catalog ID:

HBL400FGY

Single Pole Products, Female Plug, 300/400A 600V AC/DC, Gray

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Extra Long non-conductive inner sleeve
  • Turn and Lock Symbol aids in the mating of devices
  • Easily Identifiable Cable with cut off points for secure fit

Product details

General

Catalog Number

HBL400FGY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

Series 16

Style

Female

Type

Plugs

UPC

783585539034

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

50

Pallet Quantity

2500

Resources and downloads