Single Pole Products, Male Inlet, Double Set Screw Termination, 150 Amp Series, Red
Image of HBL15MRR Single Pole Products, Male Inlet, Double Set Screw Termination, 150 Amp Series, Red
Image of HBL15MRR Single Pole Products, Male Inlet, Double Set Screw Termination, 150 Amp Series, Red

Single Pole Products, Male Inlet, Double Set Screw Termination, 150 Amp Series, Red

Brand: Bryant

Catalog ID: HBL15MRR

Single Pole Products, Male Inlet, Double Set Screw Termination, 150 Amp Series, Red

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Double Set Screw Termination
  • 150 Amp Series
  • Red

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL15MRR

Color

Red

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Male Inlet

Material

Brass/Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

  • Electrical - Amperage Rating - 150A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #8 to #2 AWG

Series

15 Series

Specifications

  • Base Compound - Thermoplastic Elastomer (TPE)
  • Contact Material - Brass
  • Mounting Hole - 3x Ø .20"
  • Retaining Screw Material - Nylon
  • Termination - (2) 5/32 Socket Head Set Screws

Style

Double Set Screw Male

Type

Receptacle

UPC

783585458144

Dimensions

Display Size

Standard Sized Product

Weight

0.25 lb

Electrical Ratings

Amperage Rating

150 A

Connectivity

Double Set Screw

Current / Amperage Rating

150 A

Current Rating

150 A

Phase

Single Phase

Voltage Rating Description

600V AC/DC

Wattage

90000 W

Conductor Related

Number Of Poles

1-Pole

Number Of Wires

None

Wire Size

#4 AWG Type SC/PPC Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Amperage Rating - 150A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #8 to #2 AWG

Logistics

Carton Quantity

25

Pallet Quantity

4500