Single Pole Products, Male Plug, 150 Amp Series, Blue
Image of HBL15MBL Single Pole Products, Male Plug, 150 Amp Series, Blue
Image of HBL15MBL Single Pole Products, Male Plug, 150 Amp Series, Blue

Single Pole Products, Male Plug, 150 Amp Series, Blue

Brand: Bryant

Catalog ID: HBL15MBL

Single Pole Products, Male Plug, 150 Amp Series, Blue

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Insulgrip® Style Housing for Superior Gripping
  • Non-Conductive Retaining Screw locks contacts in place
  • Large Raised Alignment Arrow aids in the mating of devices

General

Catalog Number

HBL15MBL

Color

Blue

EU RoHS Indicator

Performance

  • Electrical - Amperage Rating - 150A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #8 to #2 AWG

Series

15 Series

Specifications

  • Base Compound - Thermoplastic Elastomer (TPE)
  • Contact Material - Brass
  • Retaining Screw Material - Nylon

Style

Male

Type

Plugs

UPC

783585458359

Dimensions

Weight

0.2 lb

Electrical Ratings

Amperage Rating

150 A

Current / Amperage Rating

150 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Operational

Performance

  • Electrical - Amperage Rating - 150A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #8 to #2 AWG

Logistics

Carton Quantity

25

Pallet Quantity

4500