
Brand: Bryant
Catalog ID: SFRCYFFGY
Standard Product
Catalog Number
SFRCYFFGY
Color
Gray
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Style
RCA Gold Pass-through F/F Coupler Yellow Insulator
Temperature Rating
Per TIA
Type
Snap-Fit Connector
UPC
662620849324
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25