BRYANT
Image of SPPBK10 Snap-Fit, Banana Plug, Black, 10 Pack
Discontinued

Snap-Fit, Banana Plug, Black, 10 Pack

Brand: Bryant

Catalog ID: SPPBK10

Snap-Fit, Banana Plug, Black, 10 Pack

  • Snap-Fit
  • Banana Plug
  • Black
  • 10 Pack

Standard Product

General

Application

Bulk Speaker Banana Plug Black

Catalog Number

SPPBK10

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Banana Plug

Temperature Rating

Per TIA

Type

Speaker

UPC

662620843568

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25