

Brand: Bryant
Catalog ID: SFSPGBK
Standard Product
Catalog Number
SFSPGBK
Color
Office White
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION AV Keystone Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Series
Accessory
Specifications
Style
Black Ring Speaker Post Connector
Temperature Rating
Per TIA
Type
Snap-Fit Connector
UPC
662620841229
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
25