Image of SFFALX Snap-Fit, F-Coax Connector, Almond
Image of SFFALX Snap-Fit, F-Coax Connector, Almond
Discontinued

Snap-Fit, F-Coax Connector, Almond

Brand:

Bryant

Catalog ID:

SFFALX

Snap-Fit, F-Coax Connector, Almond

F-Type Connectors - Distributes high quality video signal to the workstation. These connectors install with a snap and provide quick, easy “screw-on” termination. Compatible with TV, CATV and CCTV, home theater and entertainment systems, satellite, security and surveillance systems, VCR/DVD applications.

  • Snap-Fit
  • F-Coax Connector
  • Almond

Standard Product

Product details

General

Catalog Number

SFFALX

Color

Almond

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and F-Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Series

Accessory

Specifications

  • Device Type - Snap-Fit Connector Fittings
  • Snap-Fit Item - Nickel Plated F Coax Coupler Module

Style

Nickel Plated F Coax Coupler

Temperature Rating

Per TIA

Type

Snap-Fit Connector

UPC

662620204741

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads

Specifications