

Brand: Bryant
Catalog ID: SFC6BK
Standard Product
Application
Snap-Fit Category 6 Coupler
Catalog Number
SFC6BK
Color
Black
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Performance
Cat 6
Series
Cat 6
Temperature Rating
Per TIA
Type
Data
UPC
662620211435
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Standards - RoHS Compliance Status
CM
Performance
Cat 6
Temperature Rating
Per TIA
Carton Quantity
25