BRYANT
Image of SF35GFFBK Snap-Fit, Keystone, 3.5 MM Stereo Jack, Gold, Female to Female, Black
Discontinued

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Gold, Female to Female, Black

Brand: Bryant

Catalog ID: SF35GFFBK

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Gold, Female to Female, Black

  • Snap-Fit
  • Keystone
  • 3.5 MM Stereo Jack
  • Gold
  • Female to Female

Standard Product

General

Application

Snap-Fit 3.5mm Gold Audio Jack

Catalog Number

SF35GFFBK

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

3.5mm Pass-Thru, F/F

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620211220

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25