
Brand: Bryant
Catalog ID: SFGRFBK
F-Type Connectors - Distributes high quality video signal to the workstation. These connectors install with a snap and provide quick, easy “screw-on” termination. Compatible with TV, CATV and CCTV, home theater and entertainment systems, satellite, security and surveillance systems, VCR/DVD applications.
Standard Product
Application
Snap-Fit Gold F-Connector, Recessed
Catalog Number
SFGRFBK
Color
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Gold, Recessed
Temperature Rating
Per TIA
Type
F-Type
UPC
662620202389
Connectivity
Female to Female
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Temperature Rating
Per TIA
Carton Quantity
25