Image of SFSPGR Snap-Fit, Red Speaker Post, Office White
Image of SFSPGR Snap-Fit, Red Speaker Post, Office White
Discontinued

Snap-Fit, Red Speaker Post, Office White

Brand:

Bryant

Catalog ID:

SFSPGR

Snap-Fit, Red Speaker Post, Office White

  • Snap-Fit
  • Red Speaker Post
  • Office White

Standard Product

Product details

General

Catalog Number

SFSPGR

Color

Office White

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Series

Accessory

Specifications

  • Device Type - Snap-Fit Connector Fittings
  • Snap-Fit Item - Red Ring Speaker Post Connector Module

Style

Red Ring Speaker Post Connector

Temperature Rating

Per TIA

Type

Snap-Fit Connector

UPC

662620841236

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads

Specifications