Image of SFSPGRW Snap-Fit, Red Speaker Post, White
Image of SFSPGRW Snap-Fit, Red Speaker Post, White

Snap-Fit, Red Speaker Post, White

Brand:

Bryant

Catalog ID:

SFSPGRW

Snap-Fit, Red Speaker Post, White

  • Snap-Fit
  • Red Speaker Post
  • White

Standard Product

Product details

General

Application

Snap-Fit Gold Speaker Post, Red

Catalog Number

SFSPGRW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Red Insulator

Temperature Rating

Per TIA

Type

Speaker Post

UPC

662620848891

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads