BRYANT
Image of SFSV110BK Snap-Fit, S-Video Connector, 110 Block, Black
Discontinued

Snap-Fit, S-Video Connector, 110 Block, Black

Brand: Bryant

Catalog ID: SFSV110BK

Snap-Fit, S-Video Connector, 110 Block, Black

Transmits video information over a cable by dividing the signal into two separate signals (chrominance) for color and (luminance) for brightness. Applications include cable, satellite, DVD, camera, camcorder, projector, home theater, entertainment systems, security, and surveillance.

  • Snap-Fit
  • S-Video Connector
  • 110 Block
  • Black

Standard Product

General

Application

Snap-Fit S-Video

Catalog Number

SFSV110BK

Color

Black

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Super S-Video Connector

Temperature Rating

Per TIA

Type

Snap-Fit Connector

UPC

662620844060

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25