Straight Blade Devices, Equipment Base Devices - Clamp Type, Back Wiring, Male Nylon Cup, Industrial/Commercial, 15A 125V, 5-15P
Image of 5278 Straight Blade Devices, Equipment Base Devices - Clamp Type, Back Wiring, Male Nylon Cup, Industrial/Commercial, 15A 125V, 5-15P
Image of 5278 Straight Blade Devices, Equipment Base Devices - Clamp Type, Back Wiring, Male Nylon Cup, Industrial/Commercial, 15A 125V, 5-15P
Image of 5278 Straight Blade Devices, Equipment Base Devices - Clamp Type, Back Wiring, Male Nylon Cup, Industrial/Commercial, 15A 125V, 5-15P

Straight Blade Devices, Equipment Base Devices - Clamp Type, Back Wiring, Male Nylon Cup, Industrial/Commercial, 15A 125V, 5-15P

Brand: Bryant

Catalog ID: 5278

Straight Blade Devices, Equipment Base Devices - Clamp Type, Back Wiring, Male Nylon Cup, Industrial/Commercial, 15A 125V, 2-Pole 3-Wire Grounding, 5-15P, White, Single Pack

  • Back Wiring
  • Male Nylon Cup
  • Industrial/Commercial
  • 15A 125V
  • 2-Pole 3-Wire Grounding

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

5278

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Insulation

Insulated Body

Item Type

Single Flanged

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Product Family

Heavy Duty

Style

Clamp Type

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786625181

Dimensions

Dimensions

1.84 in x 2.50 in x 1.55 in

Display Size

Standard Sized Product

Height

1.55 in

Length

1.84 in

Weight

0.1 lb

Width

2.5 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15P

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10

Pallet Quantity

4000