Image of 5969VBK Straight Blade Devices, Female Connector, Valise Series, Commercial Grade, Straight, 2-Pole 3-Wire Grounding, Insulation Displacement, 15A 125V, 5-15R
Image of 5969VBK Straight Blade Devices, Female Connector, Valise Series, Commercial Grade, Straight, 2-Pole 3-Wire Grounding, Insulation Displacement, 15A 125V, 5-15R
Image of 5969VBK Straight Blade Devices, Female Connector, Valise Series, Commercial Grade, Straight, 2-Pole 3-Wire Grounding, Insulation Displacement, 15A 125V, 5-15R

Straight Blade Devices, Female Connector, Valise Series, Commercial Grade, Straight, 2-Pole 3-Wire Grounding, Insulation Displacement, 15A 125V, 5-15R

Brand:

Bryant

Catalog ID:

5969VBK

Straight Blade Devices, Female Connector, Valise Series, Commercial Grade, Straight, 2-Pole 3-Wire Grounding, Insulation Displacement, 15A 125V, 5-15R, Black, Single Pack

  • Valise Series
  • Commercial Grade
  • Straight
  • 2-Pole 3-Wire Grounding
  • Insulation Displacement

Product details

General

Application

Heavy Duty

Catalog Number

5969VBK

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Valise

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786626607

Dimensions

Dimensions

2.25 in x 1.25 in x 1.17 in

Display Size

Standard Sized Product

Height

1.17 in

Length

2.25 in

Weight

0.05 lb

Width

1.25 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Insulation Displacement

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10