Image of D100NLI Straight Blade Devices, LED Nightlight Wiring Devices, Nightlight Only, 120V, 1.5 Lumen, Ivory
Image of D100NLI Straight Blade Devices, LED Nightlight Wiring Devices, Nightlight Only, 120V, 1.5 Lumen, Ivory

Straight Blade Devices, LED Nightlight Wiring Devices, Nightlight Only, 120V, 1.5 Lumen, Ivory

$27.80 USD

Brand:

Bryant

Catalog ID:

D100NLI

Straight Blade Devices, LED Nightlight Wiring Devices, Nightlight Only, 120V, 1.5 Lumen, Ivory

  • Nightlight Only
  • 120V
  • 1.5 Lumen
  • Ivory

Product details

General

Catalog Number

D100NLI

Color

Ivory

Series

Special Use

Style

Nightlight Only Outlet

Type

Single Receptacle

UPC

781786145764

Dimensions

Dimensions

3.28 in x 1.74 in x 1.13 in

Height

1.13 in

Length

3.28 in

Weight

0.15 lb

Width

1.74 in

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Logistics

Carton Quantity

10

Resources and downloads