Straight Blade Devices, Locking Devices, Industrial, Combination Face Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal
Image of 4792DR Straight Blade Devices, Locking Devices, Industrial, Combination Face Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal
Image of 4792DR Straight Blade Devices, Locking Devices, Industrial, Combination Face Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal

Straight Blade Devices, Locking Devices, Industrial, Combination Face Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal

Brand: Bryant

Catalog ID: 4792DR

Straight Blade Devices, Locking Devices, Industrial, Combination Face Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Reinforced thermoplastic polyester, 1 feed, 1 return, Brown

  • Industrial
  • Combination Face Duplex Receptacle
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • L5-15R

Combination Faces

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

4792DR

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Traditional Duplex

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Product Family

Heavy Duty

Style

Finder Groove Face

Type

Combination Receptacle

UPC

781786657069

Dimensions

Dimensions

4.06 in x 1.69 in x 1.19 in

Display Size

Standard Sized Product

Height

1.19 in

Length

4.06 in

Weight

0.3 lb

Width

1.69 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

3750 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15R, L5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10