Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 125V, 2-Pole 3-Wire Grounding, 5-30P, Gray, Single Pack
Image of 9530NP Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 125V, 2-Pole 3-Wire Grounding, 5-30P, Gray, Single Pack
Image of 9530NP Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 125V, 2-Pole 3-Wire Grounding, 5-30P, Gray, Single Pack
Image of 9530NP Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 125V, 2-Pole 3-Wire Grounding, 5-30P, Gray, Single Pack
Image of 9530NP Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 125V, 2-Pole 3-Wire Grounding, 5-30P, Gray, Single Pack
+2
Image of 9530NP Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 125V, 2-Pole 3-Wire Grounding, 5-30P, Gray, Single Pack

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 125V, 2-Pole 3-Wire Grounding, 5-30P, Gray, Single Pack

Brand: Bryant

Catalog ID: 9530NP

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 125V, 2-Pole 3-Wire Grounding, 5-30P, Gray, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 30A 125V
  • 2-Pole 3-Wire Grounding

Standard Product

General

Application

Heavy Duty

Catalog Number

9530NP

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Product Family

Industrial

Style

Extra Heavy Duty

Type

Plug

UPC

781786731981

Dimensions

Display Size

Standard Sized

Weight

0.5 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

3750 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-30P

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10