

Brand: Bryant
Catalog ID: BLD2
Standard Product
Application
Large Size
Catalog Number
BLD2
Color
Yellow
Item Type
For Plugs and Connectors
Legend
Instructions Molded Into Product
Lock Type
Accepts up to 4 Padlocks (not supplied)
Material
Polypropylene
OEM Brand Name
Hubbell Bryant
Plug Type
All Standard Plugs and Connectors
Product Family
Lockout Devices
Type
Plugout
UPC
781786186200
Dimensions
12.51 in x 6.31 in x 5.00 in
Display Size
Standard Size
Height
5 in
Length
12.51 in
Plug Dimensions
Min: 1.90" (48.3), Max: 4.50" (69.8) in
Weight
1.35 lb
Width
6.31 in
Nema Color
Yellow
Standards - RoHS Compliance Status
CM
Carton Quantity
5