Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, 1/2 Controlled, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White
Image of DRS20C1WHI Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, 1/2 Controlled, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White
Image of DRS20C1WHI Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, 1/2 Controlled, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White

Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, 1/2 Controlled, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White

Brand: Bryant

Catalog ID: DRS20C1WHI

Straight Blade Devices, Receptacles, Decorator Duplex, Commercial Grade, 1/2 Controlled, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White

  • Decorator Duplex
  • Commercial Grade
  • 1/2 Controlled
  • 20A 125V
  • 2-Pole 3-Wire Grounding

General

Catalog Number

DRS20C1WHI

Color

White

Item Type

Decorator Duplex

OEM Brand Name

Hubbell Bryant

Product Family

Commercial

Style

Decorator

Type

Duplex Receptacle

UPC

781786146280

Dimensions

Weight

0.25 lb

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10